??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Aerobits
Description
TT-SF1
Bill of material
TT-SF1 b
ORDERNO
CARRIER_FREQUENCY
carrier frequency
ADS-B 1090 MHz, FLARM 868 (region dependent) MHz
CURRENT_CONSUMPTION
current consumption
130 mA
DIMENSIONS
dimensions
19×18.5 (a) 19×22.5 (b) mm
POWER_SUPPLY
power supply
VCC min.2.7 (recommended 3.0)– max.3.6 DCV
RX_SENSITIVITY
rx sensitivity
ADS-B approx.-80 dBm FLARM approx.-95 dBm GNSSapprox.-167 dBm
TX_POWER_FLARM
tx power flarm
max.+14 dBm
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions