??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Airex Manufacturing
Description
TSS-675G-72C-B
Bill of material
TSS-675G-72C-B
ORDERNO
TSS-675G-72C-B
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BROCHURE_URL
brochure url
http://www.airexmfg.com/titan.htm
CATEGORY
category
COST
cost
0
COST_INFO
cost info
mailto:customerservice@airexmfg.com
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Titan GS-30 Wall Seal System
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
INNER_DIAMETER
inner diameter
2.380
INNER_RADIUS
inner radius
1.190
KEYNOTE
keynote
LENGTH
length
3.900
MANUFACTURER
manufacturer
AIREX Manufacturing Inc.
MANUFACTURER_ADDRESS
manufacturer address
72170 Dunham Way, Suite D , Thousand Palms, CA 92276.
MANUFACTURER_EMAIL
manufacturer email
mailto:customerservice@airexmfg.com
MANUFACTURER_FAX
manufacturer fax
(760) 343-5599
MANUFACTURER_PHONE
manufacturer phone
(760) 343-2277
MASSUNIT
massunit
1
MODEL
model
TSS575
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLEEVE
sleeve
SUBMITTAL_URL
submittal url
http://www.airexmfg.com/pdf/airexTitanGS30SSsubmittal2013.pdf
TECHNICAL_INFORMATION
technical information
http://www.airexmfg.com/prodspecs.htm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.airexmfg.com/index.htm
VERSION
version
Autodesk Revit Architecture 2012
WIDTH
width
6.900
WORK_PLANE_BASED
work plane-based
1
NAME
name
TSS-675G-72C-B
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions