??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
TS1000
Bill of material
TS1000
ORDERNO
TS1000
ATTACHMENT
attachment
on 35 mm DIN rail according to EN 60 715 or 3 screws M4 (option)
CONNECTABLE_PTC_CIRCUITS
connectable ptc-circuits
5 x 1...6 Pcs according to DIN 44081 or 44082
DIMENSIONS_H_X_W_X_D
dimensions h x w x d
Design V8 90 x 140 x 58 [mm], mounting height 55 mm
OUTPUT_RELAYS_1_6
output relays 1-6
6 x 1 normally-open contact (no)
OUTPUT_RELAYS_K2__K3__K4
output relays k2, k3, k4
3 x 1 change-over-contact (co)
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP30IP20
RATED_AMBIENT_TEMPERATURE
rated ambient temperature
-20...+55 °C
RATED_CURRENT_OF_FANS
rated current of fans
0.07...4.0 A
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24 - 240 V 045-120 Hz 2W 4 VA
SWITCHING_POINT
switching point
4000 Ω
TEST_CONDITIONS
test conditions
see general technical information
TOLERANCE
tolerance
DC 20,4-297 V, AC 20-264 V
TYPE_OF_CONTACT
type of contact
Type 2 (see general technical information)
WEIGHT
weight
approx. 400 g
NAME
name
TS1000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions