??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
AutomationDirect
Description
Triple Sensing (4mm)
Bill of material
DW-AS-503-04
ORDERNO
ADJUSTABLE
adjustable
No
BARREL_TYPE
barrel type
Smooth
BRAND
brand
Contrinex
CABLE_LENGTH
cable length
CONDUCTOR_SIZE
conductor size
CONNECTION
connection
HOUSING_MATERIAL
housing material
Nickel silver
HOUSING_SIZE
housing size
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
IP67
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
Semi-flush
NUMBER_OF_WIRES
number of wires
3
OPERATING_VOLTAGE
operating voltage
10-30 VDC
OPERATION_MODE
operation mode
SENSING_DISTANCE
sensing distance
2.5mm
SENSING_METHOD
sensing method
Triple sensing
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Tubular
SWITCHING_FREQUENCY
switching frequency
800 Hz
SWITCHING_OUTPUT
switching output
NAME
name
ADDITIONAL_INFORMATION
additional information
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions