??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DAL
Description
Trimless Ambiance X80 Lens Wallwasher
Bill of material
Trimless Ambiance X80 Lens Wallwasher
ORDERNO
Trimless Ambiance X80 Lens Wallwasher
ALWAYS_VERTICAL
always vertical
1
APERTURE__MM_
aperture (mm)
80
APPARENT_LOAD
apparent load
19.500
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR_TEMPERATURE__K_
colour temperature (k)
2700 / 3000 / 3500 / 4000
COST
cost
0
CRI
cri
80
CUT_OUT__MM_
cut out (mm)
100
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Recessed LED Trimless Round Wallwasher
DESIGN_OPTION
design option
-1
DIMENSION__MM_
dimension (mm)
80
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
HEIGHT__MM_
height (mm)
108
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMINOUS_FLUX_OF_LUMINAIRE__LM_
luminous flux of luminaire (lm)
Up to 2000 lumens
MANUFACTURER
manufacturer
Designed Architectural Lighting
MASSUNIT
massunit
1
MODEL
model
Trimless Ambiance X80 Wallwasher
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
G2204.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
60
TYPE
type
Recessed Downlighter
TYPE_COMMENTS
type comments
Recessed
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
19.5
WORK_PLANE_BASED
work plane-based
0
NAME
name
Trimless Ambiance X80 Lens Wallwasher
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions