??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Trimless 12v
Bill of material
Trimless 12v
ORDERNO
Trimless 12v
APPARENT_LOAD
apparent load
48.960
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
3
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Downlight
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
Yes
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ENERGY_EFFICIENCY_RATING
energy efficiency rating
-
FAMILY_NAME
family name
HEIGHT
height
114
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP65
KEYNOTE
keynote
LAMP
lamp
GU5.3
LAMP_INCLUDED
lamp included
No
LENGTH
length
86
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_ELEVATION
light source elevation
40.000
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
A-B
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
5623 Trimless 12V
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
5623 TRIMLESS12V HALOGEN LAMP.ies
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products /kw/5623/5623_Trimless-12v
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
Zone 1, 2, 3
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
-Cutout size to fit: 86mm -Not suitable for covering with thermal insulation unless insulation guard is used. -Leave 150mm void around the product if the insulation guard is not used. -Patent: GB2490956 -Fire rated downlight
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOLTAGE
voltage
12
WATTAGE_COMMENTS
wattage comments
50W max
WEIGHT
weight
0.7 kg
WIDTH
width
86
NAME
name
Trimless 12v
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions