??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
ELCO Heating Solutions
Description
Trigon L
Bill of material
Trigon L
ORDERNO
Trigon L
ACTUAL_HEATING_WATER_FLOW_MHS
actual_heating_water_flow_mhs
0.947
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3020100
BOILER_DELTAT_MHS
boiler_deltat_mhs
20
BOILER_NOMINAL_OUTPUT_40_30_MHS
boiler_nominal_output_40_30_mhs
85
BOILER_NOMINAL_OUTPUT_80_60_MHS
boiler_nominal_output_80_60_mhs
77.800
BOILER_RESPUMPHEAD_MHS
boiler_respumphead_mhs
11
CATEGORY
category
CLASSIFICATION
classification
0
COMMISSIONING_COMPLETE_MHS
commissioning_complete_mhs
0
CONDENSATE_CONNECTIONDIA_MHS
condensate_connectiondia_mhs
25
CONDENSATE_CONNECTIONRADIUS
condensate_connectionradius
12.500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DENSITY_WATER_70_MHS
density_water_70_mhs
977.800
DESCRIPTION
description
Floor standing gas fired condensing
DESIGN_OPTION
design option
-1
EQUIPMENT_APPARENT_POWER_MHS
equipment_apparent_power_mhs
356.667
EQUIPMENT_DEPTH_MHS
equipment_depth_mhs
538
EQUIPMENT_FUEL_FLOW_MHS
equipment_fuel_flow_mhs
8.28m3/hr
EQUIPMENT_FUEL_MHS
equipment_fuel_mhs
Gas
EQUIPMENT_HEIGHT_MHS
equipment_height_mhs
1080
EQUIPMENT_POWER_FACTOR_MHS
equipment_power_factor_mhs
0.900
EQUIPMENT_RATED_POWER_MHS
equipment_rated_power_mhs
321
EQUIPMENT_REF_MHS
equipment_ref_mhs
EQUIPMENT_WIDTH_MHS
equipment_width_mhs
710.000
FAMILY_NAME
family name
FLUE_CONNECTIONDIA_MHS
flue_connectiondia_mhs
150
FLUE_SPIGOTRADIUS
flue_spigotradius
75
FLUE_TYPE_MHS
flue_type_mhs
FREQUENCY_MHS
frequency_mhs
50
GAS_CONNECTIONDIA_MHS
gas_connectiondia_mhs
32
GAS_CONNECTIONRADIUS
gas_connectionradius
16
GAS_SPIGOTDIA
gas_spigotdia
42.400
HOST
host
0
HTGF_CONNECTIONDIA_MHS
htgf_connectiondia_mhs
32
HTGF_CONNECTIONRADIUS
htgf_connectionradius
16
HTGF_SPIGOTDIA
htgf_spigotdia
42.400
HTGF_TEMPERATURE_MHS
htgf_temperature_mhs
80
HTGR_CONNECTIONDIA_MHS
htgr_connectiondia_mhs
32
HTGR_CONNECTIONRADIUS
htgr_connectionradius
16
HTGR_SPIGOTDIA
htgr_spigotdia
42.400
HTGR_TEMPERATURE_MHS
htgr_temperature_mhs
60
ISSUE_DATE_MHS
issue_date_mhs
28-02-2014
ISSUE_REV_MHS
issue_rev_mhs
A
KEYNOTE
keynote
LOCATION_MHS
location_mhs
MANUFACTURER
manufacturer
ELCO UK
MASSUNIT
massunit
1
MODEL
model
Trigon L
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14.14
OMNICLASS_TITLE
omniclass title
Condensing Boilers
PANELREAR_DEPTH
panelrear_depth
159
PART_TYPE
part type
0
PHASE_MHS
phase_mhs
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEASONAL_ENERGY_EFFICIENCY_MHS
seasonal_energy_efficiency_mhs
95.150
SERVICE_DUE_MHS
service_due_mhs
SERVICE_INTERVAL_MHS
service_interval_mhs
SERVICED_LAST_MHS
serviced_last_mhs
SHARED
shared
0
SPECIFIC_HEAT_WATER_MHS
specific_heat_water_mhs
4.200
SYSTEM_SERVED_MHS
system_served_mhs
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.elco.co.uk/product/trigonl/
VOLTAGE_MHS
voltage_mhs
230.000
WARRANTY_PERIOD_MHS
warranty_period_mhs
WARRANTY_STARTDATE_MHS
warranty_startdate_mhs
WATER_CONTENT_HTG_MHS
water_content_htg_mhs
8.400
WEIGHT_DRY_MHS
weight_dry_mhs
120
WEIGHT_OPERATING_MHS
weight_operating_mhs
128.400
WORK_PLANE_BASED
work plane-based
0
NAME
name
Trigon L
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions