??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andreu World
Description
Trenza SO0701
Bill of material
Trenza SO0701
ORDERNO
Trenza SO0701
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
525
DESCRIPTION
description
Armchair with steel frame.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDES_MATERIAL
glides material
HEIGHT
height
810.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
Trenza
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
REFERENCE
reference
SO-0701
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
460
SHARED
shared
0
STRUCTURE_FINISH
structure finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY
upholstery
URL
url
http://www.andreuworld.com/
WIDTH
width
525
WORK_PLANE_BASED
work plane-based
0
NAME
name
Trenza SO0701
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions