??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
B.lux
Description
TREE SERIES C
Bill of material
TREE SERIES C
ORDERNO
TREE SERIES C
CODE
code
701452
DIM
dim
PUSH1-10
LAMP
lamp
TREE SERIES C50 LED WHITE-WHITE
LIGHT_SOURCE
light source
LED 19,5W 2350lm 700mA 3000K CRI≥90 230V
NAME
name
TREE SERIES C
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions