??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Chase Doors
Description
Traffic Chase Durulite Retailer XHD (Bi-Parting)
Bill of material
Traffic Chase Durulite Retailer XHD (Bi-Parting)
ORDERNO
Traffic Chase Durulite Retailer XHD (Bi-Parting)
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
BOTTOM_CLEARANCE
bottom clearance
0.083
BUMPER_HEIGHT
bumper height
3
BUMPER_WIDTH
bumper width
2.167
BUMPERS
bumpers
1
CALCULATED_HEIGHT
calculated height
6.750
CALCULATED_WIDTH
calculated width
2.896
CALCULATED_WINDOW_CL_HEIGHT
calculated window cl height
5
CALCULATED_WINDOW_CL_WIDTH
calculated window cl width
1.125
CATEGORY
category
CONSTRUCTION_TYPE
construction type
Rotataionally Molded Cross-linked Polyethylene and Non-CFC Foam Core
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Insulated Double-Acting Traffic Door
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
Rotataionally Molded Cross-linked Polyethylene and Non-CFC Foam Core
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FUNCTION
function
0
GLASS_MATERIAL
glass material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HINGE_CLEARANCE
hinge clearance
0.052
HINGE_TYPE
hinge type
V-CAM
HOST
host
1
JAMB_GUARD_HEIGHT
jamb guard height
1
JAMB_GUARD_WIDTH
jamb guard width
0.292
KEYNOTE
keynote
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
Durulite Retailer XHD3096
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/Durulite%20Retailer%20XHD%20Traffic%20Door103-drawing-292.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=103
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHOW_BOTTOM_CONNECTOR
show bottom connector
0
SINGLE_DOOR_WIDTH
single door width
3
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.125
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com/
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
6
WINDOW_HEIGHT
window height
1.333
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
0.750
WINDOW_PLACEMENT_VERTICAL
window placement vertical
5
WINDOW_RUBBER_MOLDING
window rubber molding
1
WINDOW_TYPE
window type
WINDOW_WIDTH
window width
1.333
NAME
name
Traffic Chase Durulite Retailer XHD (Bi-Parting)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions