??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Chase Doors
Description
Traffic Chase Durulite Retailer R25 Single
Bill of material
Traffic Chase Durulite Retailer R25 Single
ORDERNO
Traffic Chase Durulite Retailer R25 Single
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
BACK_SPINE_HEIGHT
back spine height
5.333
BACK_SPINE_MATERIAL
back spine material
BOTTOM_CLEARANCE
bottom clearance
0.083
BOTTOM_HINGE_HEIGHT
bottom hinge height
1
BOTTOM_HINGE_WIDTH
bottom hinge width
0.375
CALCULATED_WINDOW_CL_HEIGHT
calculated window cl height
5
CALCULATED_WINDOW_CL_WIDTH
calculated window cl width
2.042
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Insulated Impact Traffic Door
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
0.250
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HINGE_CLEARANCE
hinge clearance
0.166
HOST
host
1
KEYNOTE
keynote
KEYWAY_MATERIAL
keyway material
KEYWAY_WIDTH
keyway width
2.542
KICK_PLATE_WDITH
kick plate wdith
1.980
KICK_PLATE_MATERIAL
kick-plate material
KICK_PLATE_VISIBILITY
kick-plate visibility
1
LOWER_HINGE_GUARD_MATERIAL
lower hinge guard material
LOWER_HINGE_GUARD_VISIBILITY
lower hinge guard visibility
1
LOWER_HINGE_MATERIAL
lower hinge material
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
Durulite Retailer R25 Single Door Durulite Retailer R25 Durulite Retailer R25
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/Durulite%20Retailer%20R25%20-%20EISA%20Traffic%20Door66-drawing-248.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=66
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPRING_BUMPER_MATERIAL
spring bumper material
SPRING_BUMPER_VISIBILITY
spring bumper visibility
0
SWING_CLEARANCE
swing clearance
0.083
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.167
TOP_CLEARANCE
top clearance
0.167
TOP_HINGE_HEIGHT
top hinge height
0.667
TOP_HINGE_WIDTH
top hinge width
0.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
3
WINDOW_HEIGHT
window height
1.833
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
3
WINDOW_PLACEMENT_VERTICAL
window placement vertical
5
WINDOW_VISIBILITY
window visibility
WINDOW_WIDTH
window width
1.250
NAME
name
Traffic Chase Durulite Retailer R25 Single
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions