??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Chase Doors
Description
Traffic Chase AirGard 100 Single
Bill of material
Traffic Chase AirGard 100 Single
ORDERNO
Traffic Chase AirGard 100 Single
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
CALCULATED_WINDOW_CL_HEIGHT
calculated window cl height
60.000
CALCULATED_WINDOW_CL_WIDTH
calculated window cl width
11.500
CATEGORY
category
CONSTRUCTION_TYPE
construction type
Single Layered Textured Vinyl
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Flexible Door
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
Single Layered Textured Vinyl
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
GASKET
gasket
1
GLASS_MATERIAL
glass material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
84.000
HINGE_TYPE
hinge type
Gravity Hinge
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
AirGard 100
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PANEL_WIDTH
panel width
35.500
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/AirGard®%20100%20Flexible%20Door21-drawing-19.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=21
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.170
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com/
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
36.000
WINDOW_HEIGHT
window height
16.000
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
11.500
WINDOW_PLACEMENT_VERTICAL
window placement vertical
60.000
WINDOW_WIDTH
window width
14
NAME
name
Traffic Chase AirGard 100 Single
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions