??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Wood Stone
Description
Traditional Series
Bill of material
Traditional Series 5' WS-TS-5
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
E1090320
BTU_IR
btu ir
65000.000
BTU_RFG
btu rfg
94000
CATEGORY
category
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11.42.00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_CONN_CALC
duct conn calc
5
ELEC_POWER_FACTOR
elec power factor
1
ELECTRIC_CONNECTION_TYPE
electric connection type
Junction Box
ELECTRIC_LOAD_CLASSIFICATION
electric load classification
EXHAUST_STATIC_PRESS
exhaust static press
0.100
EXHAUST_VENT_DIAMETER
exhaust vent diameter
10
EXHAUST_VOLUME
exhaust volume
400
FAMILY_NAME
family name
FL_AMPS
fl amps
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FUEL_CONFIG_2_NESTED
fuel config 2 nested
FUEL_CONFIG_HAS_IR
fuel config has ir
FUEL_CONFIG_HAS_RFG
fuel config has rfg
FUEL_CONFIG_W_ONLY
fuel config w only
0
GAS_INPUT
gas input
GAS_SIZE
gas size
0.750
HAS_ELEC_UTILITY_CONNECTION
has elec utility connection
1
HAS_GAS_CONNECTION
has gas connection
1
HAS_MECHANICAL_UTILITY_CONNECTION
has mechanical utility connection
1
HAS_MOTOR
has motor
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Wood Stone
MASSUNIT
massunit
1
MECHANICAL_CONNECTION_TYPE
mechanical connection type
Round Flue Connector
MIN_CKT_AMPACITY
min ckt ampacity
15.100
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14.17.11
OMNICLASS_TITLE
omniclass title
Cookers, Ovens, Stoves
PART_TYPE
part type
0
PHASE
phase
1
PIPE_CONN_CALC
pipe conn calc
0.375
PLUMBING_CONNECTION_TYPE
plumbing connection type
FNPT Gas Inlet
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHOW_CLEARANCES
show clearances
1
SHOW_STORAGE_BOX
show storage box
0
STAND_MOUNTED_CONTROL_PANEL
stand mounted control panel
0
STAND_TYPE_2_NESTED
stand type 2 nested
5
STANDARD_CONTROL_KNOB
standard control knob
STANDARD_SERVICE_PANEL
standard service panel
1
STANDARD_STORAGE_BOX
standard storage box
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
URL_CUTSHEET
url cutsheet
VERSION
version
2013
VOLTS
volts
120.000
WEIGHT_IN_POUNDS
weight in pounds
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions