??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
TRAC3ST3-9
Bill of material
TRAC3ST3-9
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
TRAC3ST3-9
L1
42.5 mm
L2
16 mm
L3
18 mm
L4
41.9 mm
L5
53.3 mm
N1
4-40 UNC mm
VERS
Version
3
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions