??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
TR800Web
Bill of material
TR800Web
ORDERNO
TR800Web
AC15
ac15
T 3,15 A (gL)
ALTITUDE
altitude
-5 °C … +70 °C
AMBIENT_TEMPERATURE_RANGE
ambient temperature range
Up to 2000 m
BAUD_RATE
baud rate
1000 m at 19200 Baud
BURST
burst
IEC 61000-4-2 +-4 kV contact, +- 8kV air
CLIMATIC_CONDITIONS
climatic conditions
2…25 Hz ±1,6 mm 25 ... 150 Hz 5 g
CONTAMINATION_LEVEL
contamination level
100%
DC13
dc13
3 x 107 operations
DISCHARGE_OF_STATIC_ELECTRICITY
discharge of static electricity
httphttps = 5
E214025
e214025
Ie = 3 A ..... Ue = 250 V
EMITTED_INTERFERENCE
emitted interference
IEC 61000-4-5 +-1 kV Impulse 1,250 μs (820 μs)
EXPECTED_CONTACT_LIFE_ELECTRICAL
expected contact life electrical
III
EXPECTED_CONTACT_LIFE_MECHANICAL
expected contact life mechanical
4000 V
EXTERNAL_WIRING_TEMPERATURE_RANGE
external wiring temperature range
EN 61000-6-3
FREQUENCY
frequency
50-60 Hz
MAX__NUMBER_OF_CONNECTIONS
max. number of connections
app. DC 18 V 3,5 mA
NETWORK_CONNECTION
network-connection
time-reserve 7 days
NOMINAL_OPERATIONAL_CURRENT_IE
nominal operational current ie
Ie = 2 A ..... Ue = 24 V Ie = 0,2 A ..... Ue = 125 V Ie = 0,1 A ..... Ue = 250 V
ON_TIME
on-time
-20 °C … +70 °C
OVERVOLTAGE_CATEGORY
overvoltage category
300 V
PARITY
parity
5…50 ms
POWER_CONSUMPTION
power consumption
4 W, 13 VA
RATED_IMPULSE_VOLTAGE
rated impulse voltage
2
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
-20 °C ... +65 °C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24-240 V
REAL_TIME_CLOCK
real-time clock
4800, 9600, 19200 Baud
RECOMMENDED_FUSES_FOR_CONTACT
recommended fuses for contact
1 x 105 operations at AC 250 V 6 A
RELAY_OUTPUT
relay output
4 x 1 changeover (CO)
RESET_INPUT_Y1Y2
reset input y1y2
N, O, E (none, odd, even)
SEND_DATA_WITHOUT_REQUEST_170_MS
send data without request 170 ms
±0,5 % of measured value ±0,5 K (KTY ±5 K)
SEND_DATA_WITHOUT_REQUEST_3_S
send data without request 3 s
0.340.. 3 s
STORAGE_TEMPERATURE_RANGE
storage temperature range
5 – 85 % rel. humidity, no condensation
SURGE
surge
10100 MBit Auto-MDIX
SWITCHING_CAPACITY
switching capacity
max. 1250 VA (ohmic load) max.120 W at DC 24 V
SWITCHING_CURRENT
switching current
max. 5 A
SWITCHING_VOLTAGE
switching voltage
max. AC 415 V
TIME_END_REQUEST___START_ANSWER
time end request – start answer
0.340.. 3 s
TOLERANCE_AC
tolerance ac
AC 20...264 V
TOLERANCE_DC
tolerance dc
DC 20.4...297 V
UL_ELECTRICAL_RATINGS
ul electrical ratings
250 V ac, 5 A, resisitive 240 V ac, 12 hp 120 V ac, 14 hp B 300 – pilot duty, UL 508
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
EN 61000-4-4 +-4 kV Pulse 550 ns, f = 5 kHz, t = 15 ms, T = 300 ms
WIRE_LENGTH
wire length
3 s ± 200 ms
ZIEHL_RS485_PROTOCOL
ziehl rs485 protocol
170 ms ± 50 ms
NAME
name
TR800Web
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions