??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
TR660IP
Bill of material
TR660IP
ORDERNO
TR660IP
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
140 x 90 x 58 [mm], mounting height 55 mm
MONITORING_RANGE
monitoring range
-199,9...+800 °C
MOUNTING
mounting
snap mount on 35 mm DIN rail or screws M4
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 30 IP20
RADED_SUPPLY_VOLTAGE_US
raded supply voltage us
ACDC 24 - 270 V, 05060 Hz
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20 °C...+65 °C
RELAY_OUTPUT
relay output
7 x changeover contact
SENSOR_CONNECTION
sensor connection
6 x Pt 100, Pt 1000, PTC
SWITCHING_DELAY_ONOFF
switching delay onoff
0000...5959 mmss
TEST_CONDITIONS
test conditions
EN 61010, EN 61326
TYPE_OF_CONNECTION
type of connection
3-wire, 2-wire (line resistance adjustable 0,0...99,9 Ohm)
TYPE_OF_HOUSING
type of housing
V8, Switch-gear-monting
WEIGHT
weight
app. 400 g
NAME
name
TR660IP
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions