??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
TR600 analog
Bill of material
TR600 analog
ORDERNO
TR600 analog
AC15
ac15
4 A time-lag or miniature circuit-breaker MCB B4
ALTITUDE
altitude
-5 °C … +70 °C
AMBIENT_TEMPERATURE_RANGE
ambient temperature range
Up to 2000 m
ANALOG_OUTPUTS
analog outputs
DC 02 V – 10 V , max. DC 10 mA
BURST
burst
IEC 61000-4-2 +-4 kV contact, +- 8kV air
CLIMATIC_CONDITIONS
climatic conditions
2…25 Hz ±1.6 mm 25 ... 150 Hz 5 g
CONTAMINATION_LEVEL
contamination level
100%
CURRENT_OUTPUT
current output
max. 500 Ω
DC13
dc13
3.15 A time-lag
DESIGN
design
55 mm 8 TE
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
je 1 x 1,5 mm2
DISCHARGE_OF_STATIC_ELECTRICITY
discharge of static electricity
-20 °C … +70 °C
E214025
e214025
Ie = 3 A ..... Ue = 250 V
EMITTED_INTERFERENCE
emitted interference
90 x 35 x 58IEC 61000-4-5 +-4 kV Impulse 1,250 μs (820 μs)
EXPECTED_CONTACT_LIFE_ELECTRICAL
expected contact life electrical
III
EXPECTED_CONTACT_LIFE_MECHANICAL
expected contact life mechanical
4000 V
EXTERNAL_WIRING_TEMPERATURE_RANGE
external wiring temperature range
Us – Relays, sensors, USB, analog output, Reset input - DC 3820 V Relays – sensors, USB, analog output, Reset input - DC 3820 V
FITTING_POSITION
fitting position
approx. 360 g
GALVANIC_INSULATION_TEST_VOLTAGE
galvanic insulation test-voltage
app. DC 18 V 3,5 mA
K1___K7
k1 … k7
max. AC 415 V
LINE_CONNECTION_SOLID_WIRE
line connection solid wire
0,5 Nm (3,6 lb.in)
LOAD
load
max. DC 16 V
MEASURING_CYCLE_TIME_SENSOR
measuring cycle time sensor
±0,5 % of measured value ±1 digit
MEASURING_RANGE
measuring range
max. 500 Ohm
MOUNTING_HEIGHT_WIDTH
mounting height width
je 1 x 1,0 mm2​
NO_GALVANIC_INSULATION
no galvanic insulation
Type A, for connecting a USB stick to configuration to firmware update
NO_LOAD_VOLTAGE
no-load voltage
1% of programmed span ±1 °C
NOMINAL_OPERATIONAL_CURRENT_IE
nominal operational current ie
Ie = 2 A ..... Ue = 24 V Ie = 0,2 ..... A Ue = 125 V Ie = 0,1 ..... A Ue = 250 V
ON_TIME
on-time
EN 61000-4-4 +-4 kV Pulse 550 ns, f = 5 kHz, t = 15 ms, T = 300 ms
OVERVOLTAGE_CATEGORY
overvoltage category
300 V
POWER_CONSUMPTION
power consumption
Pt 100 (RTD) acc. to EN 60751 (23- wire)
POWER_SUPPLY
power supply
ACDC 24 – 240V
PROTECTION_CLASS_HOUSING
protection class housing
any
PROTECTION_CLASS_TERMINALS
protection class terminals
Snap mounting on 35 mm standard rail EN 60715 or M4 screws
RATED_IMPULSE_VOLTAGE
rated impulse voltage
2
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
EN 61000-6-3
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
DC 20,4 - 297 V, AC 20 - 264 V 5060 Hz
RECOMMENDED_FUSE_NC
recommended fuse nc
1 x 105 operations at AC 250 V 6 A
RECOMMENDED_FUSE_NO
recommended fuse no
3 x 107 operations
RESET_INPUT_Y1Y2
reset input y1y2
V8
RESISTANCE_OF_SENSOR___WIRE_
resistance of sensor + wire.
≤0,7 mA
SENSOR_CONNECTION__6_SENSORS_
sensor connection (6 sensors)
-199°C .. 800°C, resolution = 1°C
SENSOR_CURRENT
sensor current
≤ 1,5 s
STORAGE_TEMPERATURE_RANGE
storage temperature range
5 – 85 % rel. humidity, no condensation
STRANDED_WIRE_WITH_ISOLATED_FERRULES
stranded wire with isolated ferrules
IP 20
SURGE
surge
-20 °C ... +65 °C
SWITCHING_CAPACITY
switching capacity
250 V ac, 5 A, resistive
SWITCHING_CURRENT
switching current
max. 1250 VA (resistive load) max. 120 W at DC 24 V
SWITCHING_VOLTAGE
switching voltage
max. 5 A
TEMPERATURE_FACTOR
temperature factor
OUT 1 and OUT 2
TOLERANCE
tolerance
7 x 1 change-over contacts (CO)
TORQUE
torque
IP 20
UL_ELECTRICAL_RATINGS
ul electrical ratings
240 V ac, 12 hp 120 V ac, ¼ hp B 300 – pilot duty, UL 508
USB_CONNECTOR
usb connector
140 x 90 x 58 mm
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
sensors, USB, analog output, Reset input
VOLTAGE_OUTPUT
voltage-output
DC 04 mA – 20 mA
NAME
name
TR600 analog
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions