??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ziehl
Description
TR440
Bill of material
TR440
ORDERNO
TR440
CONTACT_SERVICE_LIFE__ELECTRICAL
contact service life, electrical
30 x 106 operating cycles
CONTACT_SERVICE_LIFE__MECHANICAL
contact service life, mechanical
gGgL 10 A
CONTROL_VOLTAGE_US
control voltage us
ACDC 24 – 240 V, 05060 Hz, 2 W 4 VA
CONVENTIONAL_THERMAL_CURRENT_ITH
conventional thermal current ith
max. AC 400 V
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
RS 485 – sensors
EMC_COMPATIBILITY
emc compatibility
-40 °C ... +65 °C EN 60068-2-2 dry heat
EMC_ELECTRICAL_INTERFERENCE
emc electrical interference
EN 61000-6-2
FINELY_STRANDED_WITH_WIRE_END_SLEEVE
finely stranded with wire end sleeve
per 1 x 2.5 mm2
GALVANIC_INSULATION
galvanic insulation
2…25 Hz ±1.6 mm 25 ... 150 Hz5 g
HOUSING_INTERNAL_PROTECTION
housing internal protection
per 1 x 2.5 mm2
INRUSH_CURRENT__AT_10___ED_
inrush current (at 10 % ed)
max. 10 A
LIMITS
limits
DC 20.4 - 297 V AC 20 - 264 V
LINE_CONNECTION_SINGLE_STRAND
line connection single strand
96 x 96 x 80 mm
MEASUREMENT_CYCLEMEASUREMENT_TIME
measurement cyclemeasurement time
2.5 s
MEASURING_RANGE
measuring range
-199°C. 850°C -199°F .. 999°F
MOUNTING
mounting
IP 20
NO_GALVANIC_INSULATION__ONLY_DEVICES_WITH_RS_485_INTERFACE_
no galvanic insulation (only devices with rs 485 interface)
Us – relays, sensors, (RS 485) ..... DC 3820 V relays – sensors, (RS 485) ..... DC 3820 V
NOMINAL_OPERATING_CURRENT_FOR_REVERSING_SWITCH
nominal operating current for reversing switch
3 A AC15 250 V; 2 A DC13 24 V
NOMINAL_OPERATING_CURRENT_IE__AC_15_
nominal operating current ie (ac 15)
30 A max. 4 s
OPERATING_TIME
operating time
250 V
PERMISSIBLE_AMBIENT_TEMPERATURE
permissible ambient temperature
100 %
POLLUTION_LEVEL
pollution level
4000 V
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
1 x 106 operating cycles at AC 250 V 6 A 2 x 105 operating cycles at AC 250 V 10A cos ϕ 0,6
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
3
RECOMMENDED_SERIES_FUSE
recommended series fuse
6 A AC 250 V
REDUCTION_FACTOR_AT_COS_Φ_0_3
reduction factor at cos ϕ 0,3
0,5
RELAY_DATA_K2__K3_AND_K4
relay data k2, k3 and k4
3 x 1 change-over contact
SENSOR_CONNECTION
sensor connection
Pt 100 according to EN 60751 (23-wire version)
SENSOR_CURRENT
sensor current
≤ 0.7 mA
SENSOR_RESISTANCE___LINE_RES_
sensor resistance + line res.
max. 500 Ohm
SWITCHING_CAPACITY
switching capacity
max. 2000 VA (Ohmic load) max. 120 W at DC 24 V
SWITCHING_CURRENT
switching current
max. 6 A
SWITCHING_VOLTAGE
switching voltage
1 reversing switch
TEMPERATURE_DRIFT
temperature drift
0.04°CK
TERMINAL_STRIP_PROTECTION_TYPE
terminal strip protection type
Front panel IP 54 (with seal), rear IP 20
TOLERANCE
tolerance
± 1°C, ± 1 Digit
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
EN 61000-6-3
WEIGHT
weight
Panel mounting, Cut-out 91+0.7 x 91+0.7 mm
NAME
name
TR440
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions