??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
TR122D(A)
Bill of material
TR122D(A)
ORDERNO
TR122D(A)
AC15
ac15
T 3,15 A (gL)
AT_ERROR_SHORT_CIRCUIT_ER1
at error short circuit er1
82 x 42 x 121 mm
CONTAMINATION_LEVEL
contamination level
100 %
CURRENT_OUTPUT_04_20_MA
current output 04-20 ma
output 0 mA
DC13
dc13
1 x 107 switching cycles
DESIGN
design
IP 40
DIMENSIONS__HEIGHT_X_WIDTH_X_DEPTH_
dimensions (height x width x depth)
IP 20
EMV___EMITTED_INTERFERENCE
emv – emitted interference
±0,3 % of measured value ±0,5 K
EMV___INTERFERENCE_RESISTANCE
emv – interference resistance
2,5 s 5 s in case of changes 5 K or 1 K 15 s in case of sensor error
ERROR_FROM_IMPEDANCE
error from impedance
S12
EXPECTED_LIFE_ELECTRICAL
expected life electrical
3
EXPECTED_LIFE_MECHANICAL
expected life mechanical
4000 V
MEASURING_TIME_TM
measuring time tm
0,04°CK
NOMINAL_OPERATIONAL_CURRENT_IE
nominal operational current ie
Ie = 2 A ..... Ue = 24 V Ie = 0,2A ..... Ue = 125 V Ie = 0,1A ..... Ue = 250 V
ON_TIME
on-time
EN 61000-6-2
OTHER_ERRORS
other errors
12-pole, each 2 x 1,5 mm2
POWER_SUPPLY
power supply
ACDC 24 – 240 V, 0 50 60 Hz 3 W 5 VA
PROTECTION_CLASS_HOUSING
protection class housing
Snap mounting on DIN-rail 35 mm According to EN 60715 or screws M4
PROTECTION_CLASS_TERMINAL
protection class terminal
app. 250 g
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
Vibration resistance EN 60068-2-6
RATED_IMPULSE_VOLTAGE
rated impulse voltage
250 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
-20 °C ... +60 °C (EN 60068-2-1 dry heat)
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
DC 20,4 - 297 V, AC 20 - 264 V
RECOMMENDED_FUSES_FOR_CONTACTS
recommended fuses for contacts
1 x 105 switching cycles at AC 250 V 5 A 2 x 105 switching cycles at AC 250 V 3 A 6 x 105 switching cycles at AC 250 V 1 A
REDUCTION_FACTOR_FOR_COS_Φ_0_7
reduction factor for cos ϕ 0,7
Ie = 1 A ..... Ue = 400 V Ie = 2 A ..... Ue = 250 V
RELAY_OUTPUT
relay output
max. AC 415 V
SENSOR_CONNECTION
sensor connection
≤0,8 mA
SENSOR_CURRENT
sensor current
0,015 %K
SWITCHING_CAPACITY
switching capacity
3-wire, max. resistance 3 x 25 Ω
SWITCHING_CURRENT
switching current
max. 1250 VA (ohmic load) max. 48 W at DC 24 V
SWITCHING_VOLTAGE
switching voltage
max. 5 A
TEMPERATURE_DRIFT
temperature drift
output 22 mA
TOLERANCE
tolerance
max. 500 Ώ, Precision 0,3 % of Full-Scale
WIRE_CONNECTION__ONE_WIRE
wire connection, one wire
any
NAME
name
TR122D(A)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions