??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
TR1200IP
Bill of material
TR1200IP
ORDERNO
TR1200IP
ATTACHMENT
attachment
DIN rail 35 mm acc. to EN 60 715 or screws M4
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
140 x 90 x 58 mm, mounting height 55 mm
ETHERNET_INTERFACE
ethernet-interface
10 MBits
HOUSING
housing
Design V8
IP_ADRESS
ip-adress
selectable
MAX__CABLE_LENGTH
max. cable length
max. 20 m with CAT 5 patch cable
MAX__RESPONSE_TIME
max. response time
200 ms
MEASURING_INPUTS
measuring inputs
12 x Pt 100 acc. to EN 60 751 IEC 60 751
MEASURING_RANGE
measuring range
-199°...850°C
MEASURING_TIME_SENSOR
measuring time sensor
0,25...3s (depending on numbers of sensors)
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C...+65°C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24-240 V, 045...65 Hz, 5 VA DC 20,4...297 V, AC 20,4...264 V
RELAY_OUTPUT
relay output
1 change-over contact (CO) Type 2, see general technical information
RESOLUTION
resolution
1°C
SENSOR_CURRENT
sensor-current
≤ 0,8 mA
SUBNET_MASK
subnet mask
selectable
TESTING_CONDITIONS
testing conditions
see general technical information
TOLERANCE
tolerance
± 0,5% of value ± 1 K
UDP_PORT
udp-port
adjustable 0...65535
WEIGHT
weight
approx. 350 g
NAME
name
TR1200IP
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions