??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ziehl
Description
TR1200
Bill of material
TR1200
ORDERNO
TR1200
ADRESS_OF_DEVICE
adress of device
4800, 9600, 19200 baud
ATTACHMENT
attachment
ca. 350 g
BAUD_RATE
baud rate
N, O, E (non, odd, even)
CABLE_LENGTH
cable-length
see general technical information
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
IP 30 IP 20
HOUSING
housing
140 x 90 x 58 mm, mounting height 55 mm
MEASURING_INPUTS
measuring inputs
12 x Pt100 (RTD) according to EN 60 751 IEC 60 751
MEASURING_RANGE
measuring range
-199°...850°C
MEASURING_TIME_SENSOR
measuring time sensor
0,25...3s (depending on number of sensors)
PARITY
parity
max. 1000 m at 19200 baud
PROTECTION_HOUSINGTERMINALS
protection housingterminals
DIN-rail 35 mm acc. to EN 60715 or screws M4
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
Design V8
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24-240 V, 045...65 Hz, 5 VA DC 20,4...297 V, AC 20,4...264 V
RELAY_OUTPUT
relay output
1 change-over contact (CO) Type 2, see general technical information
RESOLUTION
resolution
1°C
RS_485_INTERFACE
rs 485 interface
0...96
SENSOR_CURRENT
sensor-current
≤ 0,8 mA
TESTING_CONDITIONS
testing conditions
-20°C...+65°C
TOLERANCE
tolerance
± 0,5% of value ± 1 K
NAME
name
TR1200
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions