??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
TR111V
Bill of material
TR111V
ORDERNO
TR111V
ATTACHMENT
attachment
on 35 mm DIN rail according to EN 60 715 or screws M4
DIMENSIONS_H_X_W_X_D
dimensions h x w x d
Design V4 90 x 70 x 58 [mm], mounting height 55 mm
ERROR_OF_SETTING
error of setting
± 5 K
HYSTERESIS
hysteresis
adjustable 2...10 K
MEASURING_RANGES
measuring ranges
ranges selectable
OUTPUT_RELAY
output relay
1 change-over-contact (co)
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP30IP20
PT_100_SENSOR__RTD_
pt 100 sensor (rtd)
EN 60715 IEC 60751
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20...+55 °C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24 - 240 V, 05060 Hz, 2 W, 3 VA (DC 20.4 - 297 V, AC 20 - 264 V)
REPEAT_ERROR
repeat error
app. 0,5 K
SWITCHING_DELAY_DONDOFF
switching delay dondoff
adjustable 0,1...10 s
TEMPERATURE_DEPENDENCE
temperature-dependence
≤ 0,05 %K
TEST_CONDITIONS
test conditions
see general technical information
TYPE_OF_CONTACT
type of contact
Type 3 (see general technical information)
WEIGHT
weight
approx. 100 g
NAME
name
TR111V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions