??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Novotechnik
Description
TP1 - NOVOSTRICTIVE Transducer up to 4500 mm touchless absolute
Bill of material
TP1-0050-101-114-101
CNSORDERNO
Order number
B
Electrical measuring range
mm
MAUS
Mech. version
Profile design
ELSCH
Electrical interface
AUSSIG
Output signal
SCHST
Interfaces
ELANSCH
Electrical connection
A
Length
196 mm
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions