??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
TP - Transition Plates
Bill of material
TPU02-T02A
PN
Part No.
TPU02-T02A
PT
Product Type
TP
BPS
Base Product Selection
BBS
Base Product Bore Size
CPS
Coupled Product Selection
CBS
Coupled Product Bore Size
L
Length
2.00 INCH
W
Width
2.00 INCH
T
Thickness
0.28 INCH
W1
Weight (Includes Screws)
0.11 lbs
MO
Mounting Orientation
DP
Dowel Pin Selection
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions