??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
Phidgets
Description
Touch Human Input
Bill of material
PhidgetCircularTouch
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
CALIBRATION_TIME
calibration time
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION_MAX
current consumption max
CURRENT_CONSUMPTION_MIN
current consumption min
DETECTING_DISTANCE_MAX
detecting distance max
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
NAME
name
CURRENT_CONSUMPTION__UNCONFIGURED_
current consumption (unconfigured)
VOLTAGERATIO_INPUT_RESOLUTION
voltageratio input resolution
ENCODER_RESOLUTION
encoder resolution
TIMING_RESOLUTION
timing resolution
API_OBJECT_NAME
api object name
SENSOR_TYPE
sensor type
USB_SPEED
usb speed
OUTPUT_IMPEDANCE
output impedance
RANGE_OF_ROTATION
range of rotation
SENSOR_OUTPUT_TYPE
sensor output type
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions