??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - TEE PN25 BUTT WELDING (TEN T)
Bill of material
TORO 25 - TEE PN25 BUTT WELDING (TEN T)
ORDERNO
TORO 25 - TEE PN25 BUTT WELDING (TEN T)
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CREATED_BY
created by
Skeinforce™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
170
DE
de
140.800
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 TEE PN25
DESIGN_OPTION
design option
-1
DIAMETER
diameter
160
EAN_13_CODE
ean 13 code
8058669224093
H
h
104.000
H1
h1
217
HOST
host
0
ISCUSTOM
iscustom
0
ITEM
item
TEE PN25 - BUTT WELDING
ITEM_CODE
item code
TEN 160 T
K_COEFFICIENT
k coefficient
0
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
160 mm x 160 mm x 160 mm
TDR
tdr
Plumbing-Fitting_Junction-ATP-Tee-BUTT_WELDING
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
Z_2
z/2
211.500
NAME
name
TORO 25 - TEE PN25 BUTT WELDING (TEN T)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions