??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - REDUCING BUSH F-F PN25 (RDF)
Bill of material
TORO 25 - REDUCING BUSH F-F PN25 (RDF)
ORDERNO
TORO 25 - REDUCING BUSH F-F PN25 (RDF)
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CREATED_BY
created by
Skeinforce™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 REDUCING BUSH PN25 - F/F
DESIGN_OPTION
design option
-1
DIAM
diam
160
DIAM2
diam2
200
DIAMETER
diameter
200
DIAMETER2
diameter2
160
EAN_13_CODE
ean 13 code
8058669224062
HOST
host
0
ISCUSTOM
iscustom
0
ITEM
item
REDUCING BUSH PN25 - F/F - BUTT WELDING
ITEM_CODE
item code
RDT 200160
K_COEFFICIENT
k coefficient
0
L
l
120.000
L1
l1
100
L2
l2
140
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
NORMAL
normal
1
OFFSETHEIGHT
offsetheight
0
OFFSETWIDTH
offsetwidth
0
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
7
R
r
70
R1
r1
0
R2
r2
100
REVERSE
reverse
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
200 mm x 160 mm
TDR
tdr
Plumbing-Fitting_Transition-ATP-Reducing_Bush_FF
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
TORO 25 - REDUCING BUSH F-F PN25 (RDF)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions