??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - REDUCED 90 ELBOW PN25 (CUR)
Bill of material
TORO 25 - REDUCED 90 ELBOW PN25 (CUR)
ORDERNO
TORO 25 - REDUCED 90 ELBOW PN25 (CUR)
ALWAYS_VERTICAL
always vertical
0
C
c
13.500
C2
c2
17.500
COST
cost
0
CREATED_BY
created by
Skeinforce™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
25
D2
d2
20
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 REDUCED 90° ELBOW PN25
DESIGN_OPTION
design option
-1
DIAMETER
diameter
20
DIAMETER2
diameter2
25
EAN_13_CODE
ean 13 code
8058669225526
HOST
host
0
I
i
15.000
I2
i2
14
ISCUSTOM
iscustom
0
ITEM
item
REDUCED 90° ELBOW
ITEM_CODE
item code
CUR 2520
K_COEFFICIENT
k coefficient
0
L
l
32.500
L2
l2
27.500
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
NORMAL
normal
0
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
5
R
r
17.500
R2
r2
10
REVERSE
reverse
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S
s
4.200
S2
s2
3.400
SHARED
shared
0
SIZE
size
25 mm x 20 mm
TDR
tdr
Plumbing-Fitting_Elbow-ATP-Reduced_Elbow90°
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
TORO 25 - REDUCED 90 ELBOW PN25 (CUR)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions