??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - PLUG FOR LINE TEST (TPP)
Bill of material
TORO 25 - PLUG FOR LINE TEST (TPP)
ORDERNO
TORO 25 - PLUG FOR LINE TEST (TPP)
ALWAYS_VERTICAL
always vertical
0
BLUE
blue
1
COST
cost
0
CREATED_BY
created by
Skeinforce™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
15.000
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 PLUG FOR LINE TEST
DESIGN_OPTION
design option
-1
DIAMETER
diameter
12.700
EAN_13_CODE
ean 13 code
8058669223287
HOST
host
0
ISCUSTOM
iscustom
0
ITEM
item
PLUG FOR LINE TEST
ITEM_CODE
item code
TPP 20
K_COEFFICIENT
k coefficient
0
L
l
68
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
9
RED
red
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
1/2''
T_2
t/2
10.650
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
TORO 25 - PLUG FOR LINE TEST (TPP)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions