??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Top jaws (1 pair) - -
Bill of material
23801315
BEST
Order No.
23801315
BS
Description
Information
Infotext
B
width
24.5 mm
H
height
12 mm
H1
height
3 mm
L
Length
40 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions