??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
TMU300
Bill of material
TMU300
ORDERNO
TMU300
ADM__OPERATING_TEMPERATURE
adm. operating temperature
-20...+85 °C
ATTACHMENT
attachment
Screw mounting 2 x M4
CURRENT_OUTPUT
current output
DC 4...20 mA
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
Design 420 with terminals 60 x 55 x 32 mm
ERROR
error
class 2,5
INPUT
input
1 - 3 x Pt 100 DIN 43 760IEC 751 without compensation of line resistance
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 40 IP 20
REFERENCE_CONDITIONS
reference conditions
IEC 770, Tu = 23 °C ± 5 °C, Us = DC 24 V ± 1 V
TEMPERATURE_COEFFICIENT
temperature coefficient
0,025 %°K
VOLTAGE_LOOP
voltage loop
DC 12...32 V
WEIGHT
weight
approx. 70 g
NAME
name
TMU300
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions