??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
TMU100V
Bill of material
TMU100V
ORDERNO
TMU100V
ANALOGUE_OUTPUT
analogue output
not electrically insulated from the input
ANALOGUE_OUTPUT_AT_SENSOR_BREAK
analogue output at sensor break
approx. 22 mA 12 V
ANALOGUE_OUTPUT_AT_SENSOR_SHORT_CIRCUIT
analogue output at sensor short circuit
approx. 0 mA 0 V
CURRENT_OUTPUT_04_20_MA
current output 04-20 ma
max. 500 Ω Absolute error 0.3 % of Full-scale
DIMENSIONS__W_X_H_X_D__MM
dimensions (w x h x d) mm
35 x 90 x 58 mm
EMC___EMISSION
emc – emission
EN 61000-6-3
EMC___IMMUNITY
emc – immunity
EN 61000-6-2
ENCLOSURE
enclosure
Design V2, switchgear mounting
ERROR_FROM_IMPEDANCE
error from impedance
(250 Ω - impedance)250 Ω 0.15 % of current
LINE_CONNECTION_SOLID_WIRE
line connection solid wire
je 1 x 4 mm2
MEASURING_CYCLEMEASURING_TIME
measuring cyclemeasuring time
1.5 s
MOUNTING
mounting
EN 60715 standard rail 35 mm
MOUNTING_HEIGHT
mounting height
55 mm
ON_PERIOD
on-period
100 %
OPTIONAL_SCREW_MOUNTING
optional screw mounting
M4, only with additional bolt (not part of delivery)
OVERVOLTAGE_CATEGORY
overvoltage category
III
POLLUTION_DEGREE
pollution degree
2
PROTECTION_CLASS_HOUSING
protection class housing
IP 30
PROTECTION_CLASS_TERMINALS
protection class terminals
IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20 °C ... +60 °C EN 60068-2-2 dry heat
RATED_IMPULSE_WITHSTAND_VOLTAGE
rated impulse withstand voltage
4000 V
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
250 V
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24 – 240 V, 0 50 60 Hz 3 W 5 VA
RESOLUTION
resolution
0,1 K
SENSOR_CONNECTION
sensor connection
Pt 100 according to EN 60751
SENSOR_CURRENT
sensor current
≤0.8 mA
STRANDED_WIRE_WITH_INSULATED_FERRULES
stranded wire with insulated ferrules
je 1 x 2.5 mm2
TEMPERATURE_DRIFT
temperature drift
0.015 %K
TOLERANCE
tolerance
DC 20.4 - 297 V, AC 20 - 264 V
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
2…25 Hz ±1.6 mm, 25 ... 150 Hz 5 g
VOLTAGE_OUTPUT_0_10_V
voltage output 0-10 v
Absolute error 0.3 % of Full-scale
WEIGHT
weight
approx. 130 g
WIDTH
width
2 TE
NAME
name
TMU100V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions