??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AMCO Enclosures
Description
TMEC-45U End Cap
Bill of material
TMEC-45U End Cap
ORDERNO
TMEC-45U End Cap
ASSEMBLY_CODE
assembly code
BRACKET_1_BASE_LEG
bracket 1 base leg
0.462
BRACKET_1_EXTENSION_LEG
bracket 1 extension leg
0.941
BRACKET_2_BASE_LEG
bracket 2 base leg
0.462
BRACKET_2_EXTENSION_LEG
bracket 2 extension leg
0.493
BRACKET_END_OFFSET
bracket end offset
1.148
BRACKET_EXTENSION
bracket extension
1.319
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TITAN CABLE MANAGEMENT RACK END CAP, 45U-6 RACK
DESIGN_OPTION
design option
-1
EMAIL
email
sales@amcoenclosures.com
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
AMCO ENCLOSURES
MASSUNIT
massunit
1
MATERIAL
material
ALUMINUM, POWDER COAT FINISH
MODEL
model
TITAN
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_HEIGHT
panel height
7.057
PANEL_WIDTH
panel width
1.419
PART_NUMBER
part number
TMEC-45U-6
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.amcoenclosures.com/tcm/
VERSION
version
2015
NAME
name
TMEC-45U End Cap
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions