??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Thorn Lighting
Description
TL_Flexity
Bill of material
FLEX 24L25-730 WSC-S CL1 W5M D76 ANT
IDENT
FLEX 24L25-730 WSC-S CL1 W5M D76 ANT
APPARENT_LOAD
apparent load
22.222
AQUISITION_DATE
aquisition date
ASSEMBLY_CODE
assembly code
ASSEMBLY_PLACE
assembly place
BALLAST_TYPE
ballast type
BATCH_REF
batch ref
CAD_MODEL_REF_LINK
cad model ref link
http://www.thornlighting.com/en
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT_WATTS
circuit watts
20
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EARTH_PRESENT
earth present
1
EARTHING_CLASS
earthing class
1
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
200
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
F_MARKING
f marking
FAMILY_NAME
family name
HEIGHT
height
290
HOST
host
5
HZ
hz
50
IK_RATING
ik rating
IK09
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP66
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_POSITION
lamp position
std
LAMP_TYPE
lamp type
LED
LENGTH
length
430.000
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Thorn Lighting
MASS
mass
4.7
MASSUNIT
massunit
1
MODEL
model
MOUNTING_TYPE
mounting type
Column
NO_OF_LAMPS
no of lamps
1
NO_OF_SOURCES
no of sources
1
OMNICLASS___UNICLASS
omniclass / uniclass
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE_REF
phase ref
PHOTOMETRIC_WEB_FILE
photometric web file
FLEX 24L25-730 WSC-S CL1 W5M D76 ANT.IES
PLACEMENT_TYPE
placement type
Surface
POWER_FACTOR
power factor
0.900
RATING
rating
20
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAP_CODE
sap code
96271211
SHARED
shared
0
SPARES_LIST
spares list
http://www.thornlighting.com/en/contact-us/offices
SPECIAL_CONSIDERATIONS
special considerations
SUPPLY_CIRCUIT_CONNECTIONS
supply circuit connections
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WARRENTY
warrenty
WATTAGE_COMMENTS
wattage comments
WEB_LINK_TO_DOCS
web link to docs
http://www.thornlighting.com/en
WIDTH
width
370
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions