??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-4040-K Metric - Taper-Lock Bushings
Bill of material
117723
BORE
Bore
mm
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref.)
mm
TC
Torque Capacity
77.300 lbs-in
WTIS
Wrench Torque Install. Screws
1.700 lbs-in
A
146.05 mm
B
101.60 mm
CI
CL 30 Iron - Hub Diameter
215.90 mm
CS
Steel Hub Diameter
196.85 mm
D
Bolt Circle
140.716 mm
FQ
Quantity - Number of Bolts
3
FS
Size of Bolts
5/8-11NC2 x 1-7/8
LH
Standard Hex Key
60.45 mm
LS
Short Key
41.40 mm
MH
Standard Hex Key
104.90 mm
MS
Short Key
85.85 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions