??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 34
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-3030-K - Taper-Lock Bushings
Bill of material
117021
BORE
Bore
Pouce
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
Pouce
SK
Shaft Keyseat (Ref.)
Pouce
TC
Torque Capacity
24.000 lbs-in
WTIS
Wrench Torque Install. Screws
800 lbs-in
A
4.25 Pouce
B
3.0 Pouce
CI
CL 30 Iron - Hub Diameter
5.75 Pouce
CS
Steel Hub Diameter
5.38 Pouce
D
Bolt Circle
4.000 Pouce
FQ
Quantity - Number of Bolts
2 Pouce
FS
Size of Bolts
5/8-11NC x 1-1/2 Pouce
LH
Standard Hex Key
1.81 Pouce
LS
Short Key
1.19 Pouce
MH
Standard Hex Key
2.69 Pouce
MS
Short Key
2.1 Pouce
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D

Embedded user actions