??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-1610-K Metric - Taper-Lock Bushings
Bill of material
119599
BORE
Bore
mm
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref.)
mm
TC
Torque Capacity
4.300 lbs-in
WTIS
Wrench Torque Install. Screws
175 lbs-in
A
56.90 mm
B
24.613 / 25.400 mm
CI
CL 30 Iron - Hub Diameter
92.20 mm
CS
Steel Hub Diameter
82.55 mm
D
Bolt Circle
53.975 mm
FQ
Quantity - Number of Bolts
2
FS
Size of Bolts
3/8-16UNC
LH
Standard Hex Key
35.05 mm
LS
Short Key
20.57 mm
MH
Standard Hex Key
41.40 mm
MS
Short Key
27.9 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions