??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 13
HELP_VARIABLE
Company
ÖSTBERG
Description
TKV 300 C1 EC
Bill of material
TKV 960 C3 EC Black Art. 7351030
ORDERNO
ALWAYS_VERTICAL
always vertical
1
CAPACITOR
capacitor
0
CLASSIFICATION
classification
0
COST
cost
1
CURRENT
current
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Roof fan with square connector
DESIGN_OPTION
design option
-1
DUCT_CONNECTION
duct connection
ENCLOSURE_CLASS
enclosure class
FAN_DIAMETER
fan diameter
FAN_INLET_DIAMETER
fan inlet diameter
FEET_DIST_
feet dist.
15.000
FREQUENCY
frequency
50/60 Hz
H
h
HEIGHT_PLATE
height plate
HEIGHT_TOTAL
height total
HOST
host
0
INSULATION_CLASS__MOTOR
insulation class, motor
F
LENGHT
lenght
MANUFACTURER
manufacturer
Östberg
MASSUNIT
massunit
1
MAX_SWING
max swing
MAX__FLOW
max. flow
MAX__PRESSURE
max. pressure
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
60
MIDDLE
middle
MIDDLE_BOX
middle box
MIDDLE_INNERBOX
middle innerbox
MODEL
model
MOTOR_TOP
motor top
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
PLATE
plate
POWER
power
PYTHAGORAS
pythagoras
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
SPEED
speed
TOP
top
TYPE_COMMENTS
type comments
VERSION
version
2020
VOID_BOTTOM
void bottom
VOID_CONNECTOR
void connector
VOID_TOP
void top
VOLTAGE
voltage
VOLTAGE_RANGE
voltage range
W
w
WEIGHT
weight
WIRING_DIAGRAM
wiring diagram
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions