??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ÖSTBERG
Description
TKV 300 B
Bill of material
TKV 300 B AC
ORDERNO
TKV 300 B AC
CAPACITOR
capacitor
4 μF
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
0.180
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
368
DESCRIPTION
description
ROOF FANS WITH SQUARE CONNECTION
DESIGN_OPTION
design option
-1
DIAMETER
diameter
170
EXHAUST_HEIGHT
exhaust height
58
EXHAUST_WIDTH
exhaust width
305
FREQUENCY
frequency
50
HEIGHT
height
158.000
HOST
host
5
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
60
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
1
POWER
power
42
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
35 dB(A)
SPEED
speed
2050 rpm
VERSION
version
2014
VOLTAGE
voltage
230.000
VOLTAGE_RANGE
voltage range
220-240V
WEIGHT
weight
5.100
WIDTH
width
354
WIRING_DIAGRAM
wiring diagram
4040002
NAME
name
TKV 300 B AC_7340024
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions