??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ÖSTBERG
Description
TKS 400 A1
Bill of material
TKS 400 A AC
ORDERNO
TKS 400 A AC
CAPACITOR
capacitor
4 μF
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
0.420
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
449
DESCRIPTION
description
ROOF FANS WITH CIRCULAR OR SQUARE CONNECTION
DESIGN_OPTION
design option
-1
DIAMETER
diameter
207
FREQUENCY
frequency
50
HEIGHT
height
239
HOST
host
5
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
70
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
70
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
1
POWER
power
91
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
58 dB(A)
SPEED
speed
1850 rpm
VERSION
version
2014
VOLTAGE
voltage
230.000
VOLTAGE_RANGE
voltage range
220-240V
WEIGHT
weight
6.200
WIDTH
width
449
WIRING_DIAGRAM
wiring diagram
4040002
NAME
name
TKS 400 A AC
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions