??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ÖSTBERG
Description
TKH 760 B3 ErP
Bill of material
TKH 760 B3 ErP AC
ORDERNO
TKH 760 B3 ErP AC
CAPACITOR
capacitor
-
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
1.500
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
769
DESCRIPTION
description
ROOF FANS WITH SQUARE CONNECTION
DESIGN_OPTION
design option
-1
DIAMETER
diameter
500
EXHAUST_HEIGHT
exhaust height
230
EXHAUST_WIDTH
exhaust width
763
FREQUENCY
frequency
50
HEIGHT
height
487
HOST
host
5
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
60
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
3
POWER
power
691
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
64 dB(A)
SPEED
speed
870 rpm
VERSION
version
2014
VOLTAGE
voltage
400.000
VOLTAGE_RANGE
voltage range
380-415V
WEIGHT
weight
57.500
WIDTH
width
1023
WIRING_DIAGRAM
wiring diagram
Y 4040004 / Δ 4040003
NAME
name
TKH 760 B3 ErP AC_7351167
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions