??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 14
HELP_VARIABLE
Company
ÖSTBERG
Description
TKH 560 B1 EC
Bill of material
TKH 760 A3 EC Black Art. 7351126
ORDERNO
ACCESSORY_PLATE_VISIBILITY
accessory plate visibility
CAPACITOR
capacitor
CLASSIFICATION
classification
0
COST
cost
CURRENT
current
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
EXHAUST_HEIGHT
exhaust height
EXHAUST_WIDTH
exhaust width
FREQUENCY
frequency
HEIGHT
height
HOST
host
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE
phase
POWER
power
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
SPEED
speed
VERSION
version
VOLTAGE
voltage
VOLTAGE_RANGE
voltage range
WEIGHT
weight
WIDTH
width
WIRING_DIAGRAM
wiring diagram
NAME
name
ALWAYS_VERTICAL
always vertical
DUCT_CONNECTION
duct connection
ENCLOSURE_CLASS
enclosure class
FAN_DIAMETER
fan diameter
FAN_INLET_DIAMETER
fan inlet diameter
FEET_DIST_
feet dist.
H
h
HEIGHT_PLATE
height plate
HEIGHT_TOTAL
height total
INSULATION_CLASS__MOTOR
insulation class, motor
LENGTH
length
MANUFACTURER
manufacturer
MAX_SWING
max swing
MAX__FLOW
max. flow
MAX__PRESSURE
max. pressure
MIDDLE
middle
MIDDLE_BOX
middle box
MIDDLE_INNERBOX
middle innerbox
MODEL
model
MOTOR_TOP
motor top
PLATE
plate
PYTHAGORAS
pythagoras
TOP
top
TYPE_COMMENTS
type comments
VOID_BOTTOM
void bottom
VOID_CONNECTOR
void connector
VOID_TOP
void top
W
w
WORK_PLANE_BASED
work plane-based
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions