??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SPAX
Description
timber construction screw - full thread, washer head, T-STAR plus, 4CUT, WIROX, diameter Ø 8 mm and 10 mm
Bill of material
0251010801205
IDNR
BEZ
Holzbauschraube, Vollgewinde, Tellerkopf, T-STAR plus, 4CUT, WIROX, Durchmesser Ø 8 mm und 10 mm
GR
LOD
Level of Detail
INTERNATIONALPI
Internationale Produkt ID
BIT
DURCHMESSER
cylindrical head
mm
ANTRIEB
drive
T-STAR plus
KOPFDURCHMESSER
Head diameter
mm
LAENGE
Length
mm
MATERIAL
material
Stahl
KOPFFORM
head shape
Tellerkopf
OBERFLAECHE
surface
WIROX
GEWINDE
thread
Vollgewinde
GEWINDELAENGE
thread length
mm
SPITZE
point
4CUT
CNSLICENSE
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions