??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Acroname
Description
Thermal
Bill of material
Terabee IND-T90 Industrial Thermal Camera
ORDERNO
Terabee IND-T90 Industrial Thermal Camera
COMMUNICATION_PROTOCOL
communication protocol
Modbus
DETECTION_PRINCIPLE
detection principle
Thermopile
DIMENSIONS
dimensions
95 mm x 57 mm x 27 mm
FIELD_OF_VIEW__FOV_
field of view (fov)
90°× 90°
FRAME_RATE
frame rate
7 Hz
INITIALIZATION_TIME
initialization time
4 s
MAXIMUM_OUTPUT_CURRENT
maximum output current
450 mA (at 24 V), unfused
MEASURABLE_TEMPERATURE_RANGE
measurable temperature range
-20 °C to 670 °C
OUTPUT_DELAY
output delay
200 ms
SENSOR_RESOLUTION
sensor resolution
32 × 32 pixels
SUPPLY_VOLTAGE_V
supply voltage v
12 VDC to 24 VDC
TEMPERATURE_ACCURACY
temperature accuracy
±2 °C for targets below 100 °C, ±2% for targets above 100 °C
THERMAL_SENSITIVITY
thermal sensitivity
329 mK
TYPE
type
3 x LEDs (multi-color)
TYPICAL_CURRENT_CONSUMPTION
typical current consumption
38 mA (at 12V DC) 21 mA (at 24V DC)
WEIGHT
weight
75 g
NAME
name
Terabee IND-T90 Industrial Thermal Camera
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions