??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bender
Description
Theatre Control Panels
Bill of material
Surgeons Control Panel
ORDERNO
VAR0_10VANALOGUEELECTRICALISOLATION
0-10vanalogueelectricalisolation
500 V system to supply
VAR0_10VANALOGUEINTERNALRESISTANCE
0-10vanalogueinternalresistance
> 100 kΩ
VAR0_10VANALOGUEMAX_INPUTVOLTAGE
0-10vanaloguemax.inputvoltage
40
VAR0_10VANALOGUERESOLUTION
0-10vanalogueresolution
12 bit
VAR0_10VANALOGUESIGNALVOLTAGE
0-10vanaloguesignalvoltage
0…10 V
VAR_AUTHOR
_author
Ian Holmes
VAR_BIMSPECGUID
_bimspecguid
0
VAR_BSBIBLEVERSION
_bsbibleversion
14
VAR_CURRENTREVISION
_currentrevision
1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
D3010
ASSETIDENTIFIER
assetidentifier
Please record at commissioning
ASSETTYPE
assettype
Fixed
BACKGROUNDLIGHT
backgroundlight
n/a
BARCODE
barcode
Please record at commissioning
BEZELFRAMEDEPTHADJUSTMENT
bezelframedepthadjustment
max. +20 mm
BEZELHEIGHT
bezelheight
min. 400…650 mm
BEZELWIDTH
bezelwidth
min. 615…950 mm
BRIGHTNESS
brightness
328 cd/m² min
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_60_70
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
RAL 7035 (light grey)
CONNECTIONTYPE
connectiontype
cage clamp
CONSTITUENTS
constituents
n/a
CONTRAST
contrast
700:1
COST
cost
0
CPU
cpu
Atom 1,1 GHz
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DC24VDIGITALINPUTSELECTRICALISOLATION
dc24vdigitalinputselectricalisolation
500 V system to supply
DC24VDIGITALINPUTSINPUTCURRENT
dc24vdigitalinputsinputcurrent
2.8 mA
DC24VDIGITALINPUTSSIGNALVOLTAGE0
dc24vdigitalinputssignalvoltage0
DC -3…+5 V
DC24VDIGITALINPUTSSIGNALVOLTAGE1
dc24vdigitalinputssignalvoltage1
DC 15…30 V
DC24VDIGITALOUTPUTSELECTRICALISOLATION
dc24vdigitaloutputselectricalisolation
500 V system to supply
DC24VDIGITALOUTPUTSLOAD
dc24vdigitaloutputsload
ohmic, inductive, lamp load
DC24VDIGITALOUTPUTSOUTPUTCURRENT
dc24vdigitaloutputsoutputcurrent
max. 0.5 A short circuit proof
DC24VDIGITALOUTPUTSVOLTAGEACROSSCONTACTS
dc24vdigitaloutputsvoltageacrosscontacts
DC 24 V (-25…+30 %)
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
All Bender UK floor-standing IPS systems are supplied as complete factory tested systems, including incoming isolator, isolation transformer, insulation monitor, Earth Fault Detection System and all of the outgoing breakers.
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DURATIONUNIT
durationunit
Months
EXPECTEDLIFE
expectedlife
0
EXTIDENTIFIER
extidentifier
n/a
FAMILY_NAME
family name
FEATURES
features
Incoming isolator, isolation transformer, insulation monitor, Earth Fault Detection System
FINISH
finish
n/a
FRAME
frame
14
FREQUENCYRANGE
frequencyrange
50…60 Hz
GRADE
grade
n/a
GRAPHIC
graphic
DVI (1024x768)
HEIGHT
height
900
HEIGHTOFFSET
heightoffset
HOST
host
5
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
INPUTCURRENT
inputcurrent
700 mA
INSTALLATIONDATE
installationdate
Please record at commissioning
INTERFACES
interfaces
4 x USB, HD Audio
INTERNALVOLTAGEDC
internalvoltagedc
24
KEYBOARDOFFSET
keyboardoffset
KEYNOTE
keynote
V12
LAN
lan
1 x 10/100/1000 Mbit/s
LEFTPANELWIDTH
leftpanelwidth
MANUFACTURER
manufacturer
Bender UK
MANUFACTURERNAME
manufacturername
Bender UK
MASSSTORAGE
massstorage
2 GB, Compact Flash Type I, Ind. Grade
MASSUNIT
massunit
1
MATERIAL
material
Sheet Steel
MAX_CABLELENGTH
max.cablelength
100 m between hub and controller; max. network length limited accord. to ETHERNET specs
MAX_IMAGEAREA
max.imagearea
304 x 228 mm
MODEL
model
Touch Control Panel
MODELNUMBER
modelnumber
15" TCP - Touch Control Panel
MODELREFERENCE
modelreference
Touch Control Panel
MONITOR1X42
monitor1x42
MONITOR2X19
monitor2x19
MONITOR2X21
monitor2x21
MONITORTYPE
monitortype
NBSDESCRIPTION
nbsdescription
Power supply products
NBSNOTE
nbsnote
NBSOBJECTNAME
nbsobjectname
Bender UK Power supply products
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
NOMINALDEPTH
nominaldepth
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
NUMBEROFCOLOURS
numberofcolours
n/a
OFFSET
offset
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PIXEL
pixel
0.297 x 0.297 mm
POWERCONSUMPTION
powerconsumption
≤ 30 VA
POWERSUPPLY
powersupply
Wide Range DC 5…25 V
PRODUCTIONYEAR
productionyear
2016
PROGRAMMING
programming
WAGO-I/O-PRO CAA, IEC 61131-3 AWL, KOP, FUP, ST, AS
PROTOCOLS
protocols
Modbus TCP (UDP), ETHERNET/IP, HTTP, BootP, DHCP, DNS, SNTP, FTP, SNMP
QTYOFCONTROLLERSW_AMASTER
qtyofcontrollersw/amaster
accord. to ETHERNET specs
RAM
ram
2 GB
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
0
RESOLUTION
resolution
1024 x 768 max. Pixel
RESPONSETIME
responsetime
n/a
RIGHTPANELWIDTH
rightpanelwidth
650
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please record at commissioning
SHAPE
shape
Rectangular (Vertical)
SHARED
shared
0
SHOWCLEARANCEZONE
showclearancezone
0
SHOWKEYBOARD
showkeyboard
1
SIZE
size
SIZE15_
size15"
1
SIZE22_
size22"
0
SPAREPARTS
spareparts
n/a
SPEED
speed
10/100 Mbit/s
SUPPLYVOLTAGEAC
supplyvoltageac
230.000
TAGNUMBER
tagnumber
n/a
TCP_MATERIAL
tcp material
TYPE_COMMENTS
type comments
15" TCP - Touch Control Panel
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
15" TCP - Touch Control Panel
URL
url
http://www.bender-uk.com/
VERSION
version
2014
VIEWINGANGLE
viewingangle
hor./ver.: 80° / 70°
WALLBOXDEPTH
wallboxdepth
min.150 mm
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Months
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
12
WARRANTYGUARANTORPARTS
warrantyguarantorparts
12
WARRANTYSTARTDATE
warrantystartdate
Please record at commissioning
WIDTH
width
1912
WIRECROSSSECTION
wirecrosssection
0.08 mm²…2.5mm²/AWG 28…14
WIRESTRIPPINGLENGTH
wirestrippinglength
8…9 mm
WIRING
wiring
Twisted Pair S-UTP 100Ω Cat 5
NAME
name
KEYBOARDCLEARANCE
keyboardclearance
MONITOR1X19
monitor1x19
MONITOR1X21
monitor1x21
SPEAKERSOFFSET
speakersoffset
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions