??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ingersoll Cutting Tool
Description
TG1F Hi-Feed Face Mill
Bill of material
3029352
ORDERNO
3029352
BORE_DIA_
bore dia.
0.750
COOLANT
coolant
Yes
CUTTING_DIA_
cutting dia.
1.696
CUTTING_DIA__MAX_
cutting dia. max.
2.000
DEPTH_OF_CUT_MAX_
depth of cut max.
0.043
EFF__TEETH
eff. teeth
7
KEYWAY
keyway
0.31
OVERALL_LENGTH
overall length
1.969
PROGRAM_RADIUS_EQUIVALENT
program radius equivalent
0.074
RAMP_ANGLE_MAX_
ramp angle max.
0.5
NAME
name
3029352
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions