??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Ziehl
Description
TF101R
Bill of material
TF101R
ORDERNO
TF101R
CLASS_B__DIN_43_760
class b, din 43 760
Δϑ = ± (0,3 + 0,005 ϑ) [°C]
EXTENSION_LEADS
extension leads
PTFE; silver-plated stranded copper wire 0,14 mm2
HOUSING
housing
W x H x D = 65 x 50 x 38 mm
MAX__TEMPERATURE_AT_SENSORS_WITH_MAX__170_C
max. temperature at sensors with max. 170°c
200 °C (max. 170 h)
NOMINAL_RESISTANCE
nominal resistance
100 Ω at 0 °C
SHRINK_SLEEVE
shrink sleeve
Kynar
TEMPERATURE_COEFFICIENT
temperature coefficient
3,85 x 10–3K (see table)
TEST_VOLTAGE
test voltage
2,5 kV AC (not TF101N)
WEIGHT
weight
app. 70g
NAME
name
TF101R
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions