??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AVAPS
Description
Textilerollerfirecurtain_AVAPS
Bill of material
!Use the tool Load Family to insert into the project correctly!
ORDERNO
!Use the tool Load Family to insert into the project correctly!
A
a
230
ALWAYS_VERTICAL
always vertical
1
B
b
120.000
BOX_HEIGHT
box height
230
BOX_IN_OPENING
box in opening
1
BOX_OFFSET_FROM_LOWER_EDGE_OF_LINTEL
box offset from lower edge of lintel
0
BOX_ON_OPENING
box on opening
0
BOX_WIDTH
box width
230
CLEAR_CURTAIN_HEIGHT
clear curtain height
2620
CLEAR_CURTAIN_WIDTH
clear curtain width
3760
CLEAR_OPENING_HEIGHT
clear opening height
3000
CLEAR_OPENING_WIDTH
clear opening width
4000
COPYRIGHT
copyright
© Roman Macháček | BIMfire.cz
COST
cost
0
CURTAIN_CLOSING
curtain closing
150
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PRODUCTION_
date of production_
0
DEFAULT_ELEVATION
default elevation
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Fire curtain
DESIGN_OPTION
design option
-1
FCODE
fcode
10120
FDA_POWER_INPUT
fda power input
Volt-free contact
FIRE_RATING_
fire rating_
???
FUNCTION
function
0
GUIDE_RAIL_BAR
guide rail bar
1
GUIDE_RAIL_SCREWS
guide rail screws
0
GUIDE_RAIL_WIDTH
guide rail width
120.000
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2620
HOST
host
0
IN_FRONT_OF_WALL
in front of wall
0
IN_WALL
in wall
1
K1_DIM
k1_dim
200
K1_LIMIT
k1_limit
1000
K230
k230
1
K260
k260
0
K2_DIM
k2_dim
230
KB4
kb4
0
KB4_
kb4_
0
KBP
kbp
1
KBPNOT
kbpnot
0
L100
l100
0
L120
l120
1
L1_DIM
l1_dim
100
L1_LIMIT
l1_limit
1000
L2_DIM
l2_dim
120.000
LEFT_GUIDE_RAIL_IN_OPENING
left guide rail in opening
1
LEFT_GUIDE_RAIL_ON_OPENING
left guide rail on opening
0
LIMIT_DIMENSIONS_EXCEEDED
limit dimensions exceeded
1
LIMIT_DIMENSIONS_MET
limit dimensions met
0
LKN
lkn
0
LOOKUP_TABLE_NAME
lookup table name
AVAPS textile roller fire curtain
MANUFACTURER
manufacturer
AVAPS s.r.o.
MASSUNIT
massunit
1
MAX_TOTAL_HEIGHT
max total height
100
MAX_TOTAL_WIDTH
max total width
100
MIN_TOTAL_HEIGHT
min total height
430.000
MIN_TOTAL_WIDTH
min total width
1000
MINPO
minpo
15
MODEL
model
FIBREroll EW
OFFSET_THE_SIDE_GUIDE_FROM_THE_WALL_FACE
offset the side guide from the wall face
0
OLV
olv
1880
OLVSLL
olvsll
2000
OPERABILITY_
operability_
1
OPERATED_BY
operated by
Tubular motor (230 V), gravity fail safe
OPV
opv
1880
OPVSLP
opvslp
2000
PERCENTAGE_OF_CURTAIN_CLOSING
percentage of curtain closing
0
PL
pl
0
POSITION_IN_WALL
position in wall
0
POWER_INPUT
power input
300
PP
pp
0
PPO
ppo
15
PV
pv
25.600
PVS
pvs
0
REQUIRED_TIME_OF_FIRE_RATING
required time of fire rating
0
RIGHT_GUIDE_RAIL_IN_OPENING
right guide rail in opening
1
RIGHT_GUIDE_RAIL_OFFSET_FROM_WALL
right guide rail offset from wall
0
RIGHT_GUIDE_RAIL_ON_OPENING
right guide rail on opening
0
ROLLUP_DIAMETER
rollup diameter
154
ROLLUP_OVERLAP
rollup overlap
150
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
3000
ROUGH_WIDTH
rough width
4000
S200
s200
0
SA
sa
0
SHAFT_EMBEDDED_AS_FIXED
shaft embedded as fixed
0
SHAFT_EMBEDDED_AS_FLOATING
shaft embedded as floating
1
SHARED
shared
0
SLL
sll
120.000
SLP
slp
120.000
SN
sn
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STANDARDS_MET
standards met
-
T1
t1
1
T2
t2
0
T3
t3
0
T4
t4
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
230
TOTAL_HEIGHT_OVER_BOX
total height over box
3000
TOTAL_WIDTH_OVER_BOX
total width over box
4000
TYPE_OF_FABRIC
type of fabric
Fire‑resistant textile 0.7 thick, reinforced by stainless steel wires
TYPE_OF_WEIGHT_BAR
type of weight bar
1
UL_LIMIT
ul_limit
0
URL
url
https://en.avaps.cz/products/fire-shutters/
VERSION
version
2019
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VOLTAGE
voltage
230.000
WEIGHT_OF_FABRIC
weight of fabric
0.700
WIDTH
width
3760
WIDTH_OVER_RAIL_GUIDES
width over rail guides
4000
WORK_PLANE_BASED
work plane-based
1
NAME
name
Textilerollerfirecurtain_AVAPS
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions