??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Terra 42
Bill of material
Terra 42
ORDERNO
Terra 42
ADA_COMPLIANT
ada compliant
N/A
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
4.010
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
Yes
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_METHOD
dimming method
Control Gear Dependent
DRIVER_INCLUDED
driver included
No
DRIVER_REQUIRED
driver required
Constant Current 700mA
EFFICACY__LM_W_
efficacy (lm/w)
37.86
ELECTRICAL_CLASS
electrical class
3
FAMILY_NAME
family name
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH_OF_SUPPLIED_CABLE
length of supplied cable
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_FIXED
light source fixed
Yes
LIGHT_SOURCE_SYMBOL_LENGTH
light source symbol length
3048
LOCATION_RATING
location rating
IP67
MAIN_FINISH
main finish
Annodised Aluminium
MAIN_MATERIAL
main material
Aluminium
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MAX_DROP__PENDANTS_
max drop (pendants)
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
POWER__WATTS_
power (watts)
2.6
PRODUCT_CODE
product code
0936
PRODUCT_LOCATION
product location
Outdoor
PRODUCT_NAME
product name
Terra 42
PRODUCT_SKU
product sku
1201002
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPOT_BEAM_ANGLE
spot beam angle
25
SPOT_FIELD_ANGLE
spot field angle
90
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
NAME
name
Terra 42
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions