??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Juwent
Description
TERM-E
Bill of material
TERM-E-27
ORDERNO
A
a
556
B
b
526
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.2
DESIGN_OPTION
design option
-1
G_O_NO___PRACY_Z_ODLEG_O_CI_1M__DB_A__
głośność pracy z odległości 1m [db(a)]
63 dB
HOST
host
5
L
l
420
MANUFACTURER
manufacturer
Juwent
MASA__KG_
masa [kg]
34
MASSUNIT
massunit
1
MOC_CIEPLNA__KW_
moc cieplna [kw]
9/18/27 kW
MOC_SILNIKA__KW_
moc silnika [kw]
MODEL
model
TERM-E
NAPI_CIE__V_
napięcie [v]
230 V
OBROTY__OBR__MIN_
obroty [obr./min]
1400
PART_TYPE
part type
0
PR_D__A_
prąd [a]
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://www.juwent.com.pl/
VERSION
version
2015
WIDOCZNO___LAMELI
widoczność lameli
1
WIDOCZNO___STRZA_EK
widoczność strzałek
1
WIDOCZNO___ST_P
widoczność stóp
1
WYDAJNO___POWIETRZA__M3_H_
wydajność powietrza [m3/h]
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions